AW10-40-A, AW Filter / Regulator Combination (Part Numbers - CAD Download)

AW10-40-A, AW Filter / Regulator Combination

Click on this image to zoom in.

Click on this image to zoom in.

SMC modular-type F.R.L. combination unit.
[Features]
· Uses a transparent bowl guard.
· A transparent bowl guard with improved environmental resistance that provides all-round protection.
· The manufacturer has removed the window from the bowl guard and instead covered the entire internal bowl with a polycarbonate transparent bowl guard.
· Now, even if the environment changes and the bowl is exposed to corrosive chemicals or oil, the foreign matter will not stick directly to the pressurized bowl. This can help reduce the risk of the bowl breaking.
· Superior visibility: 360°
· The use of the transparent bowl guard allows you to check the status of the drain inside the filter bowl and to check the amount of residual oil in the lubricator from any angle
· Without corrosion. The use of a resin body ensures there is no rusting.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AW30-02D-2R-A

Part Number
AW30-02D-2R-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories

76.31 €

1 26 Days Rc1/4-AvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissionsNo (No Pressure Port Plug)300.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Working Pressure(MPa) 1

This page is AW10-40-A, AW Filter / Regulator Combination, part number AW30-02D-2R-A.
You can find the detail information about specifications and dimensions on part number AW30-02D-2R-A.

Variation of this product

Part Number
AW10-M5-2-A
AW10-M5-2R-A
AW10-M5-6-A
AW30-02D-A
AW30-02DG-2-A
AW30-02DG-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories

26.10 €

1 26 Days M5-NARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)100.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

26.10 €

1 26 Days M5-NARelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)100.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

24.90 €

1 26 Days M5[Resin] Nylon CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)100.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

72.21 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissionsNo (No Pressure Port Plug)300.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

86.61 €

1 26 Days Rc1/4-AvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

82.52 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.7 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360