Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40 (Part Numbers - CAD Download)

Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40
SMC Mist Separator Regulator.
[Features]
· The AWM Series combines a regulator and mist separator into one unit. Use for clean air blowing applications. (Filtration: 0.3 μm)
· The AWD Series combines a regulator and micro-sized mist separator into one unit. Use for ultra-clean air blowing applications. (Filtration: 0.01 μm)

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AWD30-02C-1

Part Number
AWD30-02C-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Filter, Filtration Level Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories

119.95 €

1 26 Days Rc1/40.01μm[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed)No (No Pressure Port Plug)300.05 to 0.2 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator Max. Working Pressure(MPa) 1

This page is Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40, part number AWD30-02C-1.
You can find the detail information about specifications and dimensions on part number AWD30-02C-1.

Variation of this product

Part Number
AWD20-01B-R
AWD20-01BE
AWD20-01BE-2
AWD30-02C-2
AWD30-02C-6
AWD30-02CE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Filter, Filtration Level Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories

63.53 €

1 26 Days Rc1/80.01μm[Resin] Polycarbonate CaseNARelief type[Reverse Flow (Right to Left)] Flow Direction[Manual] ManualNo (No Pressure Port Plug)200.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

75.82 €

1 26 Days Rc1/80.01μm[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)200.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

79.45 €

1 26 Days Rc1/80.01μm-NARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)200.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

124.89 €

1 26 Days Rc1/40.01μm-AvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed)No (No Pressure Port Plug)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

121.39 €

1 26 Days Rc1/40.01μm[Resin] Nylon CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed)No (No Pressure Port Plug)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

132.24 €

1 26 Days Rc1/40.01μm[Resin] Polycarbonate CaseAvailableRelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed)[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneNone

Tech Support