Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40 (Part Numbers - CAD Download)

Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40
SMC Mist Separator Regulator.
[Features]
· The AWM Series combines a regulator and mist separator into one unit. Use for clean air blowing applications. (Filtration: 0.3 μm)
· The AWD Series combines a regulator and micro-sized mist separator into one unit. Use for ultra-clean air blowing applications. (Filtration: 0.01 μm)

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AWM30-03BCE-R
AWM30-03BCG-6R
AWM30-03BCG-R
AWM30-03BDE-R
AWM30-03BDG-6R
AWM30-03BDG-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Filter, Filtration Level Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Set Pressure Drain Outlet Pressure Unit Made to order specifications Accessories

132.73 €

1 26 Days Rc3/80.3μm[Resin] Polycarbonate CaseAvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto / Manual] N.C. (Normally Closed)[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

134.18 €

1 26 Days Rc3/80.3μm[Resin] Nylon CaseAvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto / Manual] N.C. (Normally Closed)[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

132.73 €

1 26 Days Rc3/80.3μm[Resin] Polycarbonate CaseAvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto / Manual] N.C. (Normally Closed)[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

129.24 €

1 26 Days Rc3/80.3μm[Resin] Polycarbonate CaseAvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto / Manual] N.O. (Normally Open)[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

130.68 €

1 26 Days Rc3/80.3μm[Resin] Nylon CaseAvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto / Manual] N.O. (Normally Open)[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

129.24 €

1 26 Days Rc3/80.3μm[Resin] Polycarbonate CaseAvailableRelief type[Reverse Flow (Right to Left)] Flow Direction[Auto / Manual] N.O. (Normally Open)[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)300.05 to 0.85 MPaWith drain cockUnit used on nameplate and pressure gauge: MPaNoneWith Bracket

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator Max. Working Pressure(MPa) 1

Tech Support