Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AWM40-F04C |
AWM40-F04D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Filter, Filtration Level | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.48 € | 1 | 26 Days | G1/2 | 0.3μm | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) | No (No Pressure Port Plug) | 40 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None | ||
145.94 € | 1 | 26 Days | G1/2 | 0.3μm | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.O. (Normally Open) | No (No Pressure Port Plug) | 40 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None |
Loading...
Regulator Unit Combination | Filter Regulator | Max. Working Pressure(MPa) | 1 |
---|
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Type
Connection Diameter
Filter, Filtration Level
Case Guard
Exhaust Structure
Pressure Gauge
Size of Body
Set Pressure
Drain Outlet
Pressure Unit
Made to order specifications
Accessories
Filter by CAD data type
Filter by standard shipping days
Optional Attributes