Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AWM40-02BE-R
Part Number
|
---|
AWM40-02BE-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Filter, Filtration Level | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.52 € | 1 | 26 Days | Rc1/4 | 0.3μm | [Resin] Polycarbonate Case | Available | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 40 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket |
Loading...
Regulator Unit Combination | Filter Regulator | Max. Working Pressure(MPa) | 1 |
---|
This page is Mist Separator Regulator AWM20 to 40/Micro Mist Separator Regulator AWD20 to 40, part number AWM40-02BE-R.
You can find the detail information about specifications and dimensions on part number AWM40-02BE-R.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Filter, Filtration Level
Case Guard
Exhaust Structure
Size of Body
Set Pressure
Drain Outlet
Pressure Unit
Made to order specifications
Accessories
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AWD20-01B-R |
AWD20-01BE |
AWD20-01BE-2 |
AWM40-02BE1 |
AWM40-02BG |
AWM40-03-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Filter, Filtration Level | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Set Pressure | Drain Outlet | Pressure Unit | Made to order specifications | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.53 € | 1 | 26 Days | Rc1/8 | 0.01μm | [Resin] Polycarbonate Case | NA | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 20 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket | ||
75.82 € | 1 | 26 Days | Rc1/8 | 0.01μm | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket | ||
79.45 € | 1 | 26 Days | Rc1/8 | 0.01μm | - | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket | ||
220.24 € | 1 | 26 Days | Rc1/4 | 0.3μm | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital Pressure Switch | 40 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket | ||
126.52 € | 1 | 26 Days | Rc1/4 | 0.3μm | [Resin] Polycarbonate Case | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | With Bracket | ||
117.90 € | 1 | 26 Days | Rc3/8 | 0.3μm | - | Available | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | No (No Pressure Port Plug) | 40 | 0.05 to 0.85 MPa | With drain cock | Unit used on nameplate and pressure gauge: MPa | None | None |