Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZFC5B
Inline Air Filter ZFC Series: product images
Model | ZFC1□ | ZFC3□ | ZFC5□ | ZFC7□ | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Port size (Applicable tubing O.D.) | Metric size | ø2 (diameter 2 mm) | ø3.2 (diameter 3.2 mm) | ø3.2 (diameter 3.2 mm) | ø4 (diameter 4 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) | ø10 (diameter 10 mm) | ø12 (diameter 12 mm) |
Inch size | - | ø1/8" (diameter 1/8" mm) | ø1/8" (diameter 1/8" mm) | ø5/32" (diameter 5/32" mm) | ø5/32" (diameter 5/32" mm) | ø1/4" (diameter 1/4" mm) | ø1/4" (diameter 1/4" mm) | ø5/16" (diameter 5/16" mm) | ø3/8" (diameter 3/8" mm) | - | |
Applicable fluids | Air, nitrogen | ||||||||||
Operating pressure | -100 kPa to 1.0 MPa (at 20°C) | ||||||||||
Flow rate (positive pressure) L/min Note) | 15 | 45 | 50 | 80 | 100 | 200 | 250 | 450 | 550 | 650 | |
Flow rate (vacuum pressure) L/min | 2 | 5 | 7 | 10 | 10 | 20 | 30 | 70 | 80 | 100 | |
Proof pressure (MPa) | 1.5 (at 20°C) | ||||||||||
Operating and ambient temperature range (°C) | 0 to 60 | ||||||||||
Filtration µm | 5 (filtration efficiency 95%) | ||||||||||
Element replacement differential pressure (MPa) | 0.1 (vacuum pressure 20 kPa) | ||||||||||
Filtration area, mm2 | 140 | 470 | 750 | 1,260 | |||||||
Applicable tubing material | Nylon, soft nylon, polyurethane | ||||||||||
Weight g | 2.5 | 4.5 | 10.5 | 20.0 | 25.0 | ||||||
Internal capacity cm3 | 0.5 | 1.7 | 4.5 | 6.0 | 7.0 | ||||||
Total length (mm) | 45.0 | 60.5 | 53.9 | 68.3 | 79.6 | ||||||
Total width (mm) | 8.5 | 11.2 | 19.0 | 23.6 | |||||||
Bracket total length (mm) | 10.0 | 11.5 | 23.0 | 27.3 | |||||||
Case materials | Polycarbonate |
Model number example
Different bore diameters (IN side < OUT side): model number example
Different bore diameters (IN side > OUT side): model number example
Blue element: model number example
Filtration: 10 μm: model number example
Seal materials: FKM / oil-free: (Seal): model number example
Case materials: nylon: model number example
Inline Air Filter ZFC Series: structural drawings
Number | Part name | Materials |
---|---|---|
1 | Case | PC |
2 | Cover | Resin PBT |
3 | Element | Sintered resin |
4 | Seal | HNBR |
5 | Bracket | Resin PBT |
Part number | Applicable filter | Element size |
---|---|---|
ZFC-EL-1 | ZFC1 | ø5 (diameter 5 mm) × ø3 (diameter 3 mm) × L11 |
ZFC-EL-2 | ZFC3 | ø6 (diameter 6 mm) × ø4 (diameter 4 mm) × L25 |
ZFC-EL-3 | ZFC5 | ø12 (diameter 12 mm) × ø8 (diameter 8 mm) × L20 |
ZFC-EL-4 | ZFC7 | ø16 (diameter 16 mm) × ø12 (diameter 12 mm) × L25 |
Part number | Applicable filter |
---|---|
ZFC-BR001 | ZFC1 |
ZFC-BR002 | ZFC3 |
ZFC-BR003 | ZFC5 |
ZFC-BR004 | ZFC7 |
(Unit: mm)
ZFC5 (⌀4, ⌀6, ⌀5/32", ⌀1/4")
Part Number
|
---|
ZFC5B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Connection Type | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Size of Body | Accessory | Custom-made Specifications | Connection tube diameter on IN side | Connection tube diameter on OUT side | Compatible Models | Element Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.81 € | 1 | 26 Days | Inline Filter | General Dry Air | 5μm | [Rc (R)] 00011 | Standard | NA | [Metal] Metal | NA | 5 | None | None | ø5/32 | ø5/32 | - | - |
Loading...
This page is ZFC, In-line Air Filter with One-touch Fitting (NEW), part number ZFC5B.
You can find the detail information about specifications and dimensions on part number ZFC5B.
Configure
Basic Attributes
Connection Type
Bowl Material
Compatible Models
Element Size
Type
Type
Compressed Air Quality
Filtration Level
Usage Environment
Drain Cock
Bowl Guard
Size of Body
Accessory
Custom-made Specifications
Connection tube diameter on IN side
Connection tube diameter on OUT side
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZFC-BR004 |
ZFC-EL-1 |
ZFC-EL-2 |
ZFC5B-B |
ZFC5D |
ZFC5D-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Connection Type | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Size of Body | Accessory | Custom-made Specifications | Connection tube diameter on IN side | Connection tube diameter on OUT side | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.35 € | 1 | 39 Days | [Related Components (Auxiliary Devices)] Bracket | - | - | - | - | - | - | - | - | - | - | - | - | ZFC7 | - | ||
11.89 € | 1 | Quote | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | ZFC1 | ø5×ø3×L11 | ||
11.89 € | 1 | Quote | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | ZFC3 | ø6×ø4×L25 | ||
14.18 € | 1 | 26 Days | Inline Filter | General Dry Air | 5μm | Rc (R) | Standard | NA | [Metal] Metal | NA | 5 | Bracket | None | ø5/32 | ø5/32 | - | - | ||
13.81 € | 1 | 26 Days | Inline Filter | General Dry Air | 5μm | Rc (R) | Standard | NA | [Metal] Metal | NA | 5 | None | None | ø1/4 | ø1/4 | - | - | ||
14.18 € | 1 | 26 Days | Inline Filter | General Dry Air | 5μm | Rc (R) | Standard | NA | [Metal] Metal | NA | 5 | Bracket | None | ø1/4 | ø1/4 | - | - |