Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZFC32-B-X04
Inline Air Filter ZFC Series: product images
Model | ZFC1□ | ZFC3□ | ZFC5□ | ZFC7□ | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Port size (Applicable tubing O.D.) | Metric size | ø2 (diameter 2 mm) | ø3.2 (diameter 3.2 mm) | ø3.2 (diameter 3.2 mm) | ø4 (diameter 4 mm) | ø4 (diameter 4 mm) | ø6 (diameter 6 mm) | ø6 (diameter 6 mm) | ø8 (diameter 8 mm) | ø10 (diameter 10 mm) | ø12 (diameter 12 mm) |
Inch size | - | ø1/8" (diameter 1/8" mm) | ø1/8" (diameter 1/8" mm) | ø5/32" (diameter 5/32" mm) | ø5/32" (diameter 5/32" mm) | ø1/4" (diameter 1/4" mm) | ø1/4" (diameter 1/4" mm) | ø5/16" (diameter 5/16" mm) | ø3/8" (diameter 3/8" mm) | - | |
Applicable fluids | Air, nitrogen | ||||||||||
Operating pressure | -100 kPa to 1.0 MPa (at 20°C) | ||||||||||
Flow rate (positive pressure) L/min Note) | 15 | 45 | 50 | 80 | 100 | 200 | 250 | 450 | 550 | 650 | |
Flow rate (vacuum pressure) L/min | 2 | 5 | 7 | 10 | 10 | 20 | 30 | 70 | 80 | 100 | |
Proof pressure (MPa) | 1.5 (at 20°C) | ||||||||||
Operating and ambient temperature range (°C) | 0 to 60 | ||||||||||
Filtration µm | 5 (filtration efficiency 95%) | ||||||||||
Element replacement differential pressure (MPa) | 0.1 (vacuum pressure 20 kPa) | ||||||||||
Filtration area, mm2 | 140 | 470 | 750 | 1,260 | |||||||
Applicable tubing material | Nylon, soft nylon, polyurethane | ||||||||||
Weight g | 2.5 | 4.5 | 10.5 | 20.0 | 25.0 | ||||||
Internal capacity cm3 | 0.5 | 1.7 | 4.5 | 6.0 | 7.0 | ||||||
Total length (mm) | 45.0 | 60.5 | 53.9 | 68.3 | 79.6 | ||||||
Total width (mm) | 8.5 | 11.2 | 19.0 | 23.6 | |||||||
Bracket total length (mm) | 10.0 | 11.5 | 23.0 | 27.3 | |||||||
Case materials | Polycarbonate |
Model number example
Different bore diameters (IN side < OUT side): model number example
Different bore diameters (IN side > OUT side): model number example
Blue element: model number example
Filtration: 10 μm: model number example
Seal materials: FKM / oil-free: (Seal): model number example
Case materials: nylon: model number example
Inline Air Filter ZFC Series: structural drawings
Number | Part name | Materials |
---|---|---|
1 | Case | PC |
2 | Cover | Resin PBT |
3 | Element | Sintered resin |
4 | Seal | HNBR |
5 | Bracket | Resin PBT |
Part number | Applicable filter | Element size |
---|---|---|
ZFC-EL-1 | ZFC1 | ø5 (diameter 5 mm) × ø3 (diameter 3 mm) × L11 |
ZFC-EL-2 | ZFC3 | ø6 (diameter 6 mm) × ø4 (diameter 4 mm) × L25 |
ZFC-EL-3 | ZFC5 | ø12 (diameter 12 mm) × ø8 (diameter 8 mm) × L20 |
ZFC-EL-4 | ZFC7 | ø16 (diameter 16 mm) × ø12 (diameter 12 mm) × L25 |
Part number | Applicable filter |
---|---|
ZFC-BR001 | ZFC1 |
ZFC-BR002 | ZFC3 |
ZFC-BR003 | ZFC5 |
ZFC-BR004 | ZFC7 |
(Unit: mm)
ZFC5 (⌀4, ⌀6, ⌀5/32", ⌀1/4")
Part Number
|
---|
ZFC32-B-X04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Connection Type | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Size of Body | Accessory | Custom-made Specifications | Connection tube diameter on IN side | Connection tube diameter on OUT side | Compatible Models | Element Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.39 € | 1 | 26 Days | Inline Filter | General Dry Air | 10μm | [Rc (R)] 00011 | Standard | NA | [Metal] Metal | NA | 3 | Bracket | Filtration: 10 μm | ø3.2 | ø3.2 | - | - |
Loading...
This page is ZFC, In-line Air Filter with One-touch Fitting (NEW), part number ZFC32-B-X04.
You can find the detail information about specifications and dimensions on part number ZFC32-B-X04.
Configure
Basic Attributes
Connection Type
Bowl Material
Compatible Models
Element Size
Type
Type
Compressed Air Quality
Filtration Level
Usage Environment
Drain Cock
Bowl Guard
Size of Body
Accessory
Custom-made Specifications
Connection tube diameter on IN side
Connection tube diameter on OUT side
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZFC-BR004 |
ZFC-EL-1 |
ZFC-EL-2 |
ZFC32-X01 |
ZFC32-X04 |
ZFC32-X06 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Connection Type | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Size of Body | Accessory | Custom-made Specifications | Connection tube diameter on IN side | Connection tube diameter on OUT side | Compatible Models | Element Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.35 € | 1 | 39 Days | [Related Components (Auxiliary Devices)] Bracket | - | - | - | - | - | - | - | - | - | - | - | - | ZFC7 | - | ||
11.89 € | 1 | Quote | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | ZFC1 | ø5×ø3×L11 | ||
11.89 € | 1 | Quote | [Related Components (Element for Replacement)] Related Components (Replacement Elements) | - | - | - | - | - | - | - | - | - | - | - | - | ZFC3 | ø6×ø4×L25 | ||
8.02 € | 1 | 26 Days | Inline Filter | General Dry Air | 5μm | Rc (R) | Standard | NA | [Metal] Metal | NA | 3 | None | Different diameters (IN side < OUT side) | ø3.2 | Φ4 | - | - | ||
8.02 € | 1 | 26 Days | Inline Filter | General Dry Air | 10μm | Rc (R) | Standard | NA | [Metal] Metal | NA | 3 | None | Filtration: 10 μm | ø3.2 | ø3.2 | - | - | ||
15.74 € | 1 | 26 Days | Inline Filter | General Dry Air | 5μm | Rc (R) | Standard | NA | [Metal] Metal case | NA | 3 | None | Case material: Nylon | ø3.2 | ø3.2 | - | - |