Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AF20-N01BC-6C-A
Part Number
|
---|
AF20-N01BC-6C-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Connection Type | Nominal Pipe Thread Size | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.68 € | 1 | 26 Days | [Standard] Standard | [NPT] NPT | 1/8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal case | Available | [Left Direction] Left to Right | 20 | Bracket | With drain cock | Name plate and case caution plate units: MPa | None |
Loading...
Compressed Air Quality | General Dry Air | Filtration Level | 5μm | Usage Environment | Standard |
---|
This page is Modular Style, Air Filter, AF10-60-A, part number AF20-N01BC-6C-A.
You can find the detail information about specifications and dimensions on part number AF20-N01BC-6C-A.
Configure
Basic Attributes
Type
Connection Type
Drain Cock
Bowl Material
Flow Direction
Type
Nominal Pipe Thread Size
Bowl Guard
Size of Body
Accessory
Drain Outlet
Pressure Unit
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AF10-M5-6-A |
AF10-M5-6R-A |
AF10-M5-A |
AF20-N01BC-A |
AF20-N01BC-CZ-A |
AF20-N01BC-R-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Connection Type | Nominal Pipe Thread Size | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.29 € | 1 | 26 Days | Standard | M | [M5] M5x0.8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal case | NA | [Left Direction] Left to Right | 10 | None | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
17.29 € | 1 | 26 Days | Standard | M | [M5] M5x0.8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal case | NA | [Left Direction] Right to Left | 10 | None | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
16.03 € | 1 | 68 Days | Standard | M | [M5] M5x0.8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | NA | [Left Direction] Left to Right | 10 | None | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
39.53 € | 1 | 26 Days | Standard | [NPT] NPT | 1/8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | NA | [Left Direction] Left to Right | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
43.40 € | 1 | 26 Days | Standard | [NPT] NPT | 1/8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | Available | [Left Direction] Left to Right | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: psi, ºF | None | ||
39.53 € | 1 | 26 Days | Standard | [NPT] NPT | 1/8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | NA | [Left Direction] Right to Left | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |