Modular Style, Air Filter, AF10-60-A (Part Numbers - CAD Download)

Modular Style, Air Filter, AF10-60-A

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
An SMC air filter.
[Features]
· Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced (reduction of up to 46%).
· Improved visibility and safety
 The bowl is completely covered by transparent bowl guard.
 This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.

(i)Remark

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Type Connection Type Nominal Pipe Thread Size Drain Cock Bowl Material Bowl Guard Flow Direction Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

Loading...

Basic information

Compressed Air Quality General Dry Air Filtration Level 5μm Usage Environment Standard

Tech Support