Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AFD20-02B-2J-A
Part Number
|
---|
AFD20-02B-2J-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.19 € | 1 | 26 Days | [Standard] Standard | 0.01μm | 120 | [One-Touch Plumbing] Single-Action Pipe | 1/4 | NA | [Metal] Metal Case | NA | [Left Direction] Left to Right | 20 | Bracket | Drain guide 1/8 | Name plate and case caution plate units: MPa | None |
Loading...
Compressed Air Quality | General Dry Air | Usage Environment | Standard |
---|
This page is Mist Separator AFM20 to AFM40-A/Micro Mist Separator AFD20 to AFD40-A, part number AFD20-02B-2J-A.
You can find the detail information about specifications and dimensions on part number AFD20-02B-2J-A.
Configure
Basic Attributes
Type
Connection Type
Bowl Material
Flow Direction
Type
Filtration Level
Treatment Air Flow Rate(l/min)
Nominal Pipe Thread Size
Drain Cock
Bowl Guard
Size of Body
Accessory
Drain Outlet
Pressure Unit
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AFD20-01B-A |
AFD20-01BC-A |
AFD20-01C-A |
AFD20-02B-6-A |
AFD20-02B-A |
AFD20-02B-C-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.10 € | 1 | 26 Days | Standard | 0.01μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | NA | [Left Direction] Left to Right | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
55.27 € | 1 | 26 Days | Standard | 0.01μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | NA | [Left Direction] Left to Right | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
52.48 € | 1 | 26 Days | Standard | 0.01μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/8 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | NA | [Left Direction] Left to Right | 20 | None | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
55.40 € | 1 | 26 Days | Standard | 0.01μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/4 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal case | NA | [Left Direction] Left to Right | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
53.10 € | 1 | 26 Days | Standard | 0.01μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/4 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | NA | [Left Direction] Left to Right | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
59.97 € | 1 | 26 Days | Standard | 0.01μm | - | [One-Touch Plumbing] Single-Action Pipe | 1/4 | [Auto Float Type] N.C. Automatic Drain | [Metal] Metal | Available | [Left Direction] Left to Right | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |