Mist Separator AFM20 to AFM40-A/Micro Mist Separator AFD20 to AFD40-A (Part Numbers - CAD Download)

Mist Separator AFM20 to AFM40-A/Micro Mist Separator AFD20 to AFD40-A

Click on this image to zoom in.

Click on this image to zoom in.

Energy-saving Mist Separator AFM and Micro-Mist Separator AFD.
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.

(i)Remark

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFD20-02B-2J-A

Part Number
AFD20-02B-2J-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Nominal Pipe Thread Size Drain Cock Bowl Material Bowl Guard Flow Direction Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

61.19 €

1 26 Days [Standard] Standard0.01μm120[One-Touch Plumbing] Single-Action Pipe1/4NA[Metal] Metal CaseNA[Left Direction] Left to Right20BracketDrain guide 1/8Name plate and case caution plate units: MPaNone

Loading...

  1. 1

Basic information

Compressed Air Quality General Dry Air Usage Environment Standard

This page is Mist Separator AFM20 to AFM40-A/Micro Mist Separator AFD20 to AFD40-A, part number AFD20-02B-2J-A.
You can find the detail information about specifications and dimensions on part number AFD20-02B-2J-A.

Variation of this product

Part Number
AFD20-01B-A
AFD20-01BC-A
AFD20-01C-A
AFD20-02B-6-A
AFD20-02B-A
AFD20-02B-C-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Nominal Pipe Thread Size Drain Cock Bowl Material Bowl Guard Flow Direction Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

53.10 €

1 26 Days Standard0.01μm-[One-Touch Plumbing] Single-Action Pipe1/8[Auto Float Type] N.C. Automatic Drain[Metal] MetalNA[Left Direction] Left to Right20BracketWith drain cockName plate and bowl caution plate units: MPaNone

55.27 €

1 26 Days Standard0.01μm-[One-Touch Plumbing] Single-Action Pipe1/8[Auto Float Type] N.C. Automatic Drain[Metal] MetalNA[Left Direction] Left to Right20BracketWith drain cockName plate and bowl caution plate units: MPaNone

52.48 €

1 26 Days Standard0.01μm-[One-Touch Plumbing] Single-Action Pipe1/8[Auto Float Type] N.C. Automatic Drain[Metal] MetalNA[Left Direction] Left to Right20NoneWith drain cockName plate and bowl caution plate units: MPaNone

55.40 €

1 26 Days Standard0.01μm-[One-Touch Plumbing] Single-Action Pipe1/4[Auto Float Type] N.C. Automatic Drain[Metal] Metal caseNA[Left Direction] Left to Right20BracketWith drain cockName plate and bowl caution plate units: MPaNone

53.10 €

1 26 Days Standard0.01μm-[One-Touch Plumbing] Single-Action Pipe1/4[Auto Float Type] N.C. Automatic Drain[Metal] MetalNA[Left Direction] Left to Right20BracketWith drain cockName plate and bowl caution plate units: MPaNone

59.97 €

1 26 Days Standard0.01μm-[One-Touch Plumbing] Single-Action Pipe1/4[Auto Float Type] N.C. Automatic Drain[Metal] MetalAvailable[Left Direction] Left to Right20BracketWith drain cockName plate and bowl caution plate units: MPaNone

Tech Support