• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Mist Separator AFM20 to AFM40-A/Micro Mist Separator AFD20 to AFD40-A (Part Numbers - CAD Download)

Mist Separator AFM20 to AFM40-A/Micro Mist Separator AFD20 to AFD40-A

Click on this image to zoom in.

Click on this image to zoom in.

Energy-saving Mist Separator AFM and Micro-Mist Separator AFD.
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.

(i)Remark

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Type Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Nominal Pipe Thread Size Drain Cock Bowl Material Bowl Guard Flow Direction Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

Loading...

Basic information

Compressed Air Quality General Dry Air Usage Environment Standard

Tech Support