Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Type | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications |
---|
Loading...
Compressed Air Quality | General Dry Air | Usage Environment | Standard |
---|
Configure
Basic Attributes
Type
Treatment Air Flow Rate(l/min)
Connection Type
Drain Cock
Bowl Material
Flow Direction
Type
Filtration Level
Nominal Pipe Thread Size
Bowl Guard
Size of Body
Accessory
Drain Outlet
Pressure Unit
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes