Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AMG250C-F02C-V
Part Number
|
---|
AMG250C-F02C-V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Drain Outlet | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.08 € | 1 | 26 Days | [Standard] Standard | General Dry Air | Fluid Removal Rate 99% | - | [G] G | 1/4 | Standard | [Auto Float Type] N.C. Automatic Drain | - | NA | [Left Direction] Left to Right | Standard | 250 | None | NBR | 1 | With drain cock | Compatible | None | - |
Loading...
This page is AMG150C-550C / AMG650-850, Water Separator, New Style, part number AMG250C-F02C-V.
You can find the detail information about specifications and dimensions on part number AMG250C-F02C-V.
Configure
Basic Attributes
Type
Treatment Air Flow Rate(l/min)
Connection Type
Drain Cock
Bowl Material
Flow Direction
Compatible Models
Type
Compressed Air Quality
Filtration Level
Nominal Pipe Thread Size
Usage Environment
Bowl Guard
Specifications
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Drain Outlet
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AMG-EL250-F |
AMG-EL350 |
AMG-EL350-F |
AMG250C-F02D |
AMG250C-F02D-H |
AMG250C-F02D-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Drain Outlet | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.13 € | 1 | 26 Days | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | - | AMG250C | ||
36.47 € | 1 |
Same day
Stock | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Except option F | - | - | - | - | - | - | - | AMG350C | ||
61.19 € | 1 | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | - | AMG350C | ||
145.87 € | 1 | 4 Days | Standard | General Dry Air | Fluid Removal Rate 99% | - | [G] G | 1/4 | Standard | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | NA | [Left Direction] Left to Right | - | 250 | None | NBR | 1 | With drain cock | Non-compatible | None | - | ||
193.35 € | 1 | 26 Days | Standard | General Dry Air | Fluid Removal Rate 99% | - | [G] G | 1/4 | Standard | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | NA | [Left Direction] Left to Right | - | 250 | None | NBR | 1.6 | With drain cock | Non-compatible | None | - | ||
145.87 € | 1 | 26 Days | Standard | General Dry Air | Fluid Removal Rate 99% | - | [G] G | 1/4 | Standard | [Auto Float Type] N.O. Automatic Drain | [Metal] Aluminum Alloy | NA | [Left Direction] Right to Left | - | 250 | None | NBR | 1 | With drain cock | Non-compatible | None | - |