Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Drain Outlet | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|
Loading...
Configure
Basic Attributes
Type
Treatment Air Flow Rate(l/min)
Connection Type
Bowl Material
Flow Direction
Specifications
Compatible Models
Type
Compressed Air Quality
Filtration Level
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Drain Outlet
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes