Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VHS20-N02B-B-Z
Part Number
|
---|
VHS20-N02B-B-Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Flow Direction | Size of Body | Pressure Unit | Made to order specifications | Handle/bonnet materials | Bracket | Silencer | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.10 € | 1 | 26 Days | NPT1/4 | [Standard Flow (Left to Right)] Flow Direction | 20 | Product nameplate unit: psi | None | Aluminum | Yes | Without built-in | Red |
Loading...
Regulator Unit Combination | Other FRL Combination Device | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
---|
This page is 3-Port Valve for Releasing Residual Pressure With Keyhole (Single Action) VHS20/30/40/50, part number VHS20-N02B-B-Z.
You can find the detail information about specifications and dimensions on part number VHS20-N02B-B-Z.
Configure
Basic Attributes
Flow Direction
Type
Connection Diameter
Size of Body
Pressure Unit
Made to order specifications
Handle/bonnet materials
Bracket
Silencer
Handle color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VHS20-01A-BS |
VHS20-01A-BS-R |
VHS20-01A-K |
VHS20-N02B-BS-KZ |
VHS20-N02B-BS-R |
VHS20-N02B-BS-Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Flow Direction | Size of Body | Pressure Unit | Made to order specifications | Handle/bonnet materials | Bracket | Silencer | Handle color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.18 € | 1 | 26 Days | Rc1/8 | [Standard Flow (Left to Right)] Flow Direction | 20 | Product nameplate units: MPa | None | Flame-retardant PBT | Yes | Built-in | Red | ||
30.18 € | 1 | 26 Days | Rc1/8 | [Reverse Flow (Right to Left)] Flow Direction | 20 | Product nameplate units: MPa | None | Flame-retardant PBT | Yes | Built-in | Red | ||
26.53 € | 1 | 26 Days | Rc1/8 | [Standard Flow (Left to Right)] Flow Direction | 20 | Product nameplate units: MPa | None | Flame-retardant PBT | None | Without built-in | Black | ||
30.18 € | 1 | 26 Days | NPT1/4 | [Standard Flow (Left to Right)] Flow Direction | 20 | Product nameplate unit: psi | None | Aluminum | Yes | Built-in | Black | ||
30.18 € | 1 | 26 Days | NPT1/4 | [Reverse Flow (Right to Left)] Flow Direction | 20 | Product nameplate units: MPa | None | Aluminum | Yes | Built-in | Red | ||
30.18 € | 1 | 26 Days | NPT1/4 | [Standard Flow (Left to Right)] Flow Direction | 20 | Product nameplate unit: psi | None | Aluminum | Yes | Built-in | Red |