3-Port Valve for Releasing Residual Pressure With Keyhole (Single Action) VHS20/30/40/50 (Part Numbers - CAD Download)

3-Port Valve for Releasing Residual Pressure With Keyhole (Single Action) VHS20/30/40/50

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Conforming To OSHA Standard, Pressure Relief 3-Port Valve (Single Action) With Locking Holes by SMC.
[Features]
· The safety-measure manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
· Designed so that the supply and exhaust status of the air flow can be checked at a glance.
· When residual pressure is being released, the valve handle can be locked in position to prevent accidental operation.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VHS20-F02B-B-R

Part Number
VHS20-F02B-B-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Flow Direction Size of Body Pressure Unit Made to order specifications Handle/bonnet materials Bracket Silencer Handle color

28.10 €

1 26 Days G1/4[Reverse Flow (Right to Left)] Flow Direction20Product nameplate units: MPaNoneAluminumYesWithout built-inRed

Loading...

  1. 1

Basic information

Regulator Unit Combination Other FRL Combination Device Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1

This page is 3-Port Valve for Releasing Residual Pressure With Keyhole (Single Action) VHS20/30/40/50, part number VHS20-F02B-B-R.
You can find the detail information about specifications and dimensions on part number VHS20-F02B-B-R.

Variation of this product

Part Number
VHS20-01A-BS
VHS20-01A-BS-R
VHS20-01A-K
VHS20-F02B-B-R-X1
VHS20-F02B-B-X1
VHS20-F02B-BS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Flow Direction Size of Body Pressure Unit Made to order specifications Handle/bonnet materials Bracket Silencer Handle color

30.18 €

1 26 Days Rc1/8[Standard Flow (Left to Right)] Flow Direction20Product nameplate units: MPaNoneFlame-retardant PBTYesBuilt-inRed

30.18 €

1 26 Days Rc1/8[Reverse Flow (Right to Left)] Flow Direction20Product nameplate units: MPaNoneFlame-retardant PBTYesBuilt-inRed

26.53 €

1 26 Days Rc1/8[Standard Flow (Left to Right)] Flow Direction20Product nameplate units: MPaNoneFlame-retardant PBTNoneWithout built-inBlack

28.10 €

1 26 Days G1/4[Reverse Flow (Right to Left)] Flow Direction20Product nameplate units: MPaBody redAluminumYesWithout built-inRed

28.10 €

1 26 Days G1/4[Standard Flow (Left to Right)] Flow Direction20Product nameplate units: MPaBody redAluminumYesWithout built-inRed

30.18 €

1 26 Days G1/4[Standard Flow (Left to Right)] Flow Direction20Product nameplate units: MPaNoneAluminumYesBuilt-inRed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360