Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VHS3510-03B-B
Part Number
|
---|
VHS3510-03B-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Flow Direction | Size of Body | Pressure Unit | Made to order specifications | Handle/bonnet materials | Bracket | Silencer | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.97 € | 1 | 26 Days | Rc3/8 | [Standard Flow (Left to Right)] Flow Direction | 3 | Product nameplate units: MPa | None | Aluminum | Yes | Without built-in | Red |
Loading...
Regulator Unit Combination | Other FRL Combination Device | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
---|
This page is 3-Port Valve for Releasing Residual Pressure With Keyhole (Double Action Type) VHS2510/3510/4510/5510, part number VHS3510-03B-B.
You can find the detail information about specifications and dimensions on part number VHS3510-03B-B.
Configure
Basic Attributes
Flow Direction
Type
Connection Diameter
Size of Body
Pressure Unit
Made to order specifications
Handle/bonnet materials
Bracket
Silencer
Handle color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VHS2510-01A-S |
VHS2510-01B |
VHS2510-01B-B |
VHS3510-03B-B-X1 |
VHS3510-03B-BS |
VHS3510-03B-BS-X1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Flow Direction | Size of Body | Pressure Unit | Made to order specifications | Handle/bonnet materials | Bracket | Silencer | Handle color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.48 € | 1 | 26 Days | Rc1/8 | [Standard Flow (Left to Right)] Flow Direction | 2 | Product nameplate units: MPa | None | Flame-retardant PBT | None | Built-in | Red | ||
37.40 € | 1 | 26 Days | Rc1/8 | [Standard Flow (Left to Right)] Flow Direction | 2 | Product nameplate units: MPa | None | Aluminum | None | Without built-in | Red | ||
38.97 € | 1 | 26 Days | Rc1/8 | [Standard Flow (Left to Right)] Flow Direction | 2 | Product nameplate units: MPa | None | Aluminum | Yes | Without built-in | Red | ||
38.97 € | 1 | 26 Days | Rc3/8 | [Standard Flow (Left to Right)] Flow Direction | 3 | Product nameplate units: MPa | Body red | Aluminum | Yes | Without built-in | Red | ||
41.58 € | 1 | 26 Days | Rc3/8 | [Standard Flow (Left to Right)] Flow Direction | 3 | Product nameplate units: MPa | None | Aluminum | Yes | Built-in | Red | ||
41.58 € | 1 | 26 Days | Rc3/8 | [Standard Flow (Left to Right)] Flow Direction | 3 | Product nameplate units: MPa | Body red | Aluminum | Yes | Built-in | Red |