Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VHS3510-03B-S-X1
Part Number
|
---|
VHS3510-03B-S-X1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Flow Direction | Size of Body | Pressure Unit | Made to order specifications | Handle/bonnet materials | Bracket | Silencer | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40.02 € | 1 | 26 Days | Rc3/8 | [Standard Flow (Left to Right)] Flow Direction | 3 | Product nameplate units: MPa | Body red | Aluminum | None | Built-in | Red |
Loading...
Regulator Unit Combination | Other FRL Combination Device | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
---|
Configure
Basic Attributes
Flow Direction
Type
Connection Diameter
Size of Body
Pressure Unit
Made to order specifications
Handle/bonnet materials
Bracket
Silencer
Handle color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes