Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VHS4510-03A-S-R
Part Number
|
---|
VHS4510-03A-S-R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Flow Direction | Size of Body | Pressure Unit | Made to order specifications | Handle/bonnet materials | Bracket | Silencer | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.55 € | 1 | 26 Days | Rc3/8 | [Reverse Flow (Right to Left)] Flow Direction | 4 | Product nameplate units: MPa | None | Flame-retardant PBT | None | Built-in | Red |
Loading...
Regulator Unit Combination | Other FRL Combination Device | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
---|
Configure
Basic Attributes
Flow Direction
Type
Connection Diameter
Size of Body
Pressure Unit
Made to order specifications
Handle/bonnet materials
Bracket
Silencer
Handle color
Filter by CAD data type
Filter by standard shipping days
Optional Attributes