3-Port Valve for Releasing Residual Pressure With Keyhole (Double Action Type) VHS2510/3510/4510/5510 (Part Numbers - CAD Download)

3-Port Valve for Releasing Residual Pressure With Keyhole (Double Action Type) VHS2510/3510/4510/5510
With this OSHA compliant Pressure Relief 3-Port Valve (Double Action) With Locking Holes, the supply and exhaust status of air flow can be checked at a glance.
[Features]
· The safety-measure manually operated valve can be used to prevent accidents caused by residual pressure in pneumatic lines.
· A specification in which when residual pressure is being released, the valve handle can be locked in position to prevent accidental operation.
· The double action type is structured so that the handle has to be pushed down before turning, helping prevent accidental operation.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VHS3510-F03B

Part Number
VHS3510-F03B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Flow Direction Size of Body Pressure Unit Made to order specifications Handle/bonnet materials Bracket Silencer Handle color

37.39 €

1 26 Days G3/8[Standard Flow (Left to Right)] Flow Direction3Product nameplate units: MPaNoneAluminumNoneWithout built-inRed

Loading...

  1. 1

Basic information

Regulator Unit Combination Other FRL Combination Device Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1

This page is 3-Port Valve for Releasing Residual Pressure With Keyhole (Double Action Type) VHS2510/3510/4510/5510, part number VHS3510-F03B.
You can find the detail information about specifications and dimensions on part number VHS3510-F03B.

Variation of this product

Part Number
VHS2510-01A-S
VHS2510-01B
VHS2510-01B-B
VHS3510-F03B-B
VHS3510-F03B-BS
VHS3510-F03B-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Flow Direction Size of Body Pressure Unit Made to order specifications Handle/bonnet materials Bracket Silencer Handle color

39.48 €

1 26 Days Rc1/8[Standard Flow (Left to Right)] Flow Direction2Product nameplate units: MPaNoneFlame-retardant PBTNoneBuilt-inRed

37.40 €

1 26 Days Rc1/8[Standard Flow (Left to Right)] Flow Direction2Product nameplate units: MPaNoneAluminumNoneWithout built-inRed

38.97 €

1 26 Days Rc1/8[Standard Flow (Left to Right)] Flow Direction2Product nameplate units: MPaNoneAluminumYesWithout built-inRed

38.97 €

1 26 Days G3/8[Standard Flow (Left to Right)] Flow Direction3Product nameplate units: MPaNoneAluminumYesWithout built-inRed

41.58 €

1 26 Days G3/8[Standard Flow (Left to Right)] Flow Direction3Product nameplate units: MPaNoneAluminumYesBuilt-inRed

37.40 €

1 26 Days G3/8[Reverse Flow (Right to Left)] Flow Direction3Product nameplate units: MPaNoneAluminumNoneWithout built-inRed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360