Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AV2000-02-5DB-Q
Part Number
|
---|
AV2000-02-5DB-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Flow Direction | Pressure Gauge | Size of Body | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation | CE compliant | Ordering source area | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
148.15 € | 1 | 26 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 24 V DC | Type D DIN terminal (with connector) | None | Locking type (tool required) | Compatible | Japan, Asia, Australia |
Loading...
Regulator Unit Combination | Soft Start-Up Valve | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
---|
This page is Soft Start-Up Valve, AV2000 / 3000 / 4000 / 5000 Series, part number AV2000-02-5DB-Q.
You can find the detail information about specifications and dimensions on part number AV2000-02-5DB-Q.
Configure
Basic Attributes
Flow Direction
Type
Connection Diameter
Pressure Gauge
Size of Body
Coil rated voltage
Lead wire electrical entry
Protection circuit
Manual operation
CE compliant
Ordering source area
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AV2000-02-4DZ-Q |
AV2000-02-4YO-Q |
AV2000-02-5D-Q |
AV2000-02-5DC-Q |
AV2000-02-5DZ-Q |
AV2000-02-5DZ-R-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Flow Direction | Pressure Gauge | Size of Body | Coil rated voltage | Lead wire electrical entry | Protection circuit | Manual operation | CE compliant | Ordering source area |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.42 € | 1 | 26 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 220 V AC (50/60 Hz) | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Compatible | Japan, Asia, Australia | ||
148.13 € | 1 | 26 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 220 V AC (50/60 Hz) | Type Y DIN terminal (without connector) | None | Non-locking push type (flush) | Compatible | Japan, Asia, Australia | ||
148.15 € | 1 | 4 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 24 V DC | Type D DIN terminal (with connector) | None | Non-locking push type (flush) | Compatible | Japan, Asia, Australia | ||
148.15 € | 1 | 26 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 24 V DC | Type D DIN terminal (with connector) | None | Locking type (lever) | Compatible | Japan, Asia, Australia | ||
152.42 € | 1 | 4 Days | Rc1/4 | [Standard Flow (Left to Right)] Flow Direction | No (No Pressure Port Plug) | 20 | 24 V DC | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Compatible | Japan, Asia, Australia | ||
152.42 € | 1 | 26 Days | Rc1/4 | [Reverse Flow (Right to Left)] Flow Direction | No (No Pressure Port Plug) | 20 | 24 V DC | Type D DIN terminal (with connector) | Indicator light, surge voltage suppressor | Non-locking push type (flush) | Compatible | Japan, Asia, Australia |