• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Soft Start-Up Valve, AV2000 / 3000 / 4000 / 5000 Series (Part Numbers - CAD Download)

Soft Start-Up Valve, AV2000 / 3000 / 4000 / 5000 Series
Low power consumption Soft Start-Up Valve AV2000/3000/4000/5000 Series.
[Features]
· Start-up valves for a low-speed air supply which gradually raises the initial pressure in an air system and for quick exhausting by cutting off the air supply.
· Includes manually operated supply and exhaust functions.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AV4000-N04-5DB-Q

Part Number
AV4000-N04-5DB-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Flow Direction Pressure Gauge Size of Body Coil rated voltage Lead wire electrical entry Protection circuit Manual operation CE compliant Ordering source area

162.27 €

1 26 Days NPT1/2[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)4024 V DCType D DIN terminal (with connector)NoneLocking type (tool required)CompatibleJapan, Asia, Australia

Loading...

  1. 1

Basic information

Regulator Unit Combination Soft Start-Up Valve Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1

This page is Soft Start-Up Valve, AV2000 / 3000 / 4000 / 5000 Series, part number AV4000-N04-5DB-Q.
You can find the detail information about specifications and dimensions on part number AV4000-N04-5DB-Q.

Variation of this product

Part Number
AV2000-02-4DZ-Q
AV2000-02-4YO-Q
AV2000-02-5D-Q
AV4000-N04-5DZ-Q
AV4000-N04-5DZ-R
AV4000-N04-5DZB-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Flow Direction Pressure Gauge Size of Body Coil rated voltage Lead wire electrical entry Protection circuit Manual operation CE compliant Ordering source area

152.42 €

1 26 Days Rc1/4[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20220 V AC (50/60 Hz)Type D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)CompatibleJapan, Asia, Australia

148.13 €

1 26 Days Rc1/4[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)20220 V AC (50/60 Hz)Type Y DIN terminal (without connector)NoneNon-locking push type (flush)CompatibleJapan, Asia, Australia

148.15 €

1 4 Days Rc1/4[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)2024 V DCType D DIN terminal (with connector)NoneNon-locking push type (flush)CompatibleJapan, Asia, Australia

166.56 €

1 26 Days NPT1/2[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)4024 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)CompatibleJapan, Asia, Australia

166.55 €

1 26 Days NPT1/2[Reverse Flow (Right to Left)] Flow DirectionNo (No Pressure Port Plug)4024 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorNon-locking push type (flush)Non-compatible-

166.56 €

1 26 Days NPT1/2[Standard Flow (Left to Right)] Flow DirectionNo (No Pressure Port Plug)4024 V DCType D DIN terminal (with connector)Indicator light, surge voltage suppressorLocking type (tool required)CompatibleJapan, Asia, Australia

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360