Angular contact ball bearings / double row / 32 / with filling slots / contact angle 35° / 32 / similar to DIN 628-3 / FAG (3222-M)

Angular contact ball bearings / double row / 32 / with filling slots / contact angle 35° / 32 / similar to DIN 628-3 / FAG 3222-M
  • Volume Discount

Product Details:

Manufacturer part number: 3222-M

Brand: FAG

Price: 621.85

Delivery time: 3 Days


Technical Data:

Inner Diameter d: 110 φ

Outer Diameter D: 200 φ

Width B (or T): 69.8 mm

Basic Dynamic Load Rating: 236000 N

Maximum Allowable Rotational Speed: 4400 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3222-M

Part Number
3222-M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

621.85 €

1 Available 3 Days 11020069.82360004400Radial290000

Loading...

  1. 1

This page is Angular contact ball bearings / double row / 32 / with filling slots / contact angle 35° / 32 / similar to DIN 628-3 / FAG, part number 3222-M.
You can find the detail information about specifications and dimensions on part number 3222-M.

Variation of this product

Part Number
3217-C3
3218
3218-C3
3218-M
3219-M
3222-M-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

239.49 €

1 Available 5 Days 8515049.2----

250.09 €

1 Available 3 Days 9016052.41430004350Radial172000
-

250.09 €

1 Available 3 Days 9016052.4----
-

345.93 €

1 Available 5 Days 9016052.4----

400.26 €

1 Available 3 Days 9517055.61610005300Radial193000
-

621.85 €

1 Available 3 Days 11020069.8----

Tech Support