Angular contact ball bearings / double row / 32xx-BB / contact angle 25° / 32xx-BB / similar to DIN 628-3 / FAG (3200-BB-TVH-C3)

Angular contact ball bearings / double row / 32xx-BB / contact angle 25° / 32xx-BB / similar to DIN 628-3 / FAG 3200-BB-TVH-C3
  • Volume Discount

Product Details:

Manufacturer part number: 3200-BB-TVH-C3

Brand: FAG

Price: 25.88

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 10 φ

Outer Diameter D: 30 φ

Width B (or T): 14 mm

Basic Dynamic Load Rating: - N

Maximum Allowable Rotational Speed: - 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3200-BB-TVH-C3

Part Number
3200-BB-TVH-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

25.88 €

1 Available 5 Days 103014----

Loading...

  1. 1

This page is Angular contact ball bearings / double row / 32xx-BB / contact angle 25° / 32xx-BB / similar to DIN 628-3 / FAG, part number 3200-BB-TVH-C3.
You can find the detail information about specifications and dimensions on part number 3200-BB-TVH-C3.

Variation of this product

Part Number
3200-BB-TVH
3201-BB-TVH
3201-BB-TVH-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

22.75 €

1 Available 3 Days 103014780028000Radial4450

27.73 €

1 12 Days 123215.91050024600Radial5800
-

26.17 €

1 Available 5 Days 123215.9----

Tech Support