Angular contact ball bearings / double row / 33xx-B / contact angle 25° / 33xx-B / similar to DIN 628-3 / FAG (3312-B-TVH)

Angular contact ball bearings / double row / 33xx-B / contact angle 25° / 33xx-B / similar to DIN 628-3 / FAG 3312-B-TVH
  • Volume Discount

Product Details:

Manufacturer part number: 3312-B-TVH

Brand: FAG

Price: 172.68

Delivery time: 3 Days


Technical Data:

Basic Dynamic Load Rating: 126000 N

Maximum Allowable Rotational Speed: 5300 1/min

Load Direction: Radial

Basic Load Rating Static Rating: 103000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3312-B-TVH

Part Number
3312-B-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)

172.68 €

1 Available 3 Days 1260005300Radial103000

Loading...

  1. 1

Basic information

Inner Diameter d(φ) 60 Outer Diameter D(φ) 130 Width B (or T)(mm) 54

This page is Angular contact ball bearings / double row / 33xx-B / contact angle 25° / 33xx-B / similar to DIN 628-3 / FAG, part number 3312-B-TVH.
You can find the detail information about specifications and dimensions on part number 3312-B-TVH.

Variation of this product

Part Number
3312-B-TVH-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

172.68 €

1 Available 3 Days ----

Tech Support