Axial cylindrical roller and cage assembly K894, single direction, double row, suitable for combination with axial bearing washers (K89412-TV/0-8)

Axial cylindrical roller and cage assembly K894, single direction, double row, suitable for combination with axial bearing washers K89412-TV/0-8
  • Volume Discount

Product Details:

Manufacturer part number: K89412-TV/0-8

Brand: INA

Price: 157.03

Delivery time: 5 Days


Technical Data:

Internal Diameter: 60 mm

Outer Diameter: 130 mm

Width: 14 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K89412-TV/0-8

Part Number
K89412-TV/0-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)

157.03 €

1 Available 5 Days 6013014

Loading...

  1. 1

This page is Axial cylindrical roller and cage assembly K894, single direction, double row, suitable for combination with axial bearing washers, part number K89412-TV/0-8.
You can find the detail information about specifications and dimensions on part number K89412-TV/0-8.

Variation of this product

Part Number
K89413-TV/0-8
K89414-TV/0-8
K89416-M/+6-8
K89417-M/+6-8
K89418-M/+6-8
K89420-M/+6-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)

180.26 €

1 Available 5 Days 6514015

208.25 €

1 Available 4 Days 7015016

388.37 €

1 17 Days 8017018

608.25 €

1 Available 5 Days 8518019

859.26 €

1 Available 5 Days 9019020

841.02 €

1 17 Days 10021022

Tech Support