Cylindrical roller bearings N3..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage (N332-E-M1)

Cylindrical roller bearings N3..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage N332-E-M1
  • Volume Discount

Product Details:

Manufacturer part number: N332-E-M1

Brand: FAG

Price: 2,712.58

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 160 mm

Outer Diameter D: 340 mm

Width B (or T): 68 mm

Basic Load Rating, Dynamic Rating: - N

Basic Load Rating, Static Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N332-E-M1

Part Number
N332-E-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

2,712.58 €

1 Available 4 Days 16034068---AvailableAvailable32kg

Loading...

  1. 1

This page is Cylindrical roller bearings N3..-E, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage, part number N332-E-M1.
You can find the detail information about specifications and dimensions on part number N332-E-M1.

Variation of this product

Part Number
N317-E-XL-M1
N317-E-XL-M1-C3
N318-E-XL-M1
N334-E-M1
N334-E-TB-M1
N334-E-TB-M1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

513.20 €

1 Available 3 Days 8518041340000325000-----
-

513.20 €

1 Available 3 Days 8518041--C3----

617.60 €

1 Available 3 Days 9019043370000350000-----
-

2,931.25 €

1 Available 4 Days 17036072-------

3,153.73 €

1 Available 5 Days 170360729600001210000-----
-

2,799.90 €

1 Available 4 Days 17036072--C3----

Tech Support