Cylindrical roller bearings NJ3..-E, main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage (NJ316-E-XL-M1)

Cylindrical roller bearings NJ3..-E, main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage NJ316-E-XL-M1
  • Volume Discount

Product Details:

Manufacturer part number: NJ316-E-XL-M1

Brand: FAG

Price: 429.65

Delivery time: 17 Days


Technical Data:

Inner Diameter d: 80 mm

Outer Diameter D: 170 mm

Width B (or T): 39 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NJ316-E-XL-M1

Part Number
NJ316-E-XL-M1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

429.65 €

1 17 Days 8017039----AvailableAvailable4.46kg

Loading...

  1. 1

This page is Cylindrical roller bearings NJ3..-E, main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage, part number NJ316-E-XL-M1.
You can find the detail information about specifications and dimensions on part number NJ316-E-XL-M1.

Variation of this product

Part Number
NJ304-E-XL-TVP2
NJ304-E-XL-TVP2-C3
NJ305-E-XL-M1
NJ316-E-XL-M1-C3
NJ316-E-XL-TVP2
NJ316-E-XL-TVP2-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

30.05 €

1 Available 3 Days 205215172003750027000-----
-

30.05 €

1 Available 3 Days 205215---C3----
-

79.07 €

1 Available 5 Days 256217--------
-

429.65 €

1 17 Days 8017039---C3----

252.70 €

1 17 Days 80170394800300000275000-----
-

252.70 €

1 17 Days 8017039---C3----

Tech Support