Cylindrical roller bearings NU10, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage (NU1006-XL)

Cylindrical roller bearings NU10, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage NU1006-XL
  • Volume Discount

Product Details:

Manufacturer part number: NU1006-XL

Brand: FAG

Price: 41.33

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 30 mm

Outer Diameter D: 55 mm

Width B (or T): 13 mm

Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NU1006-XL

Part Number
NU1006-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

41.33 €

1 Available 4 Days 305513--------

Loading...

  1. 1

This page is Cylindrical roller bearings NU10, main dimensions to DIN 5412-1, non-locating bearing, separable, with cage, part number NU1006-XL.
You can find the detail information about specifications and dimensions on part number NU1006-XL.

Variation of this product

Part Number
NU1006-XL-M1
NU1007-XL-M1
NU1008-XL-M1
NU1008-XL-M1-C3
NU1009-XL-M1
NU1009-XL-M1-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

70.05 €

1 Available 5 Days 305513224002290019300-----

61.58 €

1 Available 3 Days 356214197002900026000-----

84.85 €

1 Available 5 Days 406815177003350030500-----
-

84.85 €

1 Available 5 Days 406815---C3----

90.83 €

1 Available 5 Days 457516160004000037500-----
-

90.83 €

1 Available 5 Days 457516---C3----

Tech Support