Deep groove ball bearings / single row / 60xx-C / Z Gap seal / 60xx-C-Z / similar to DIN 625-1 / FAG (6000-C-Z-C3)

Deep groove ball bearings / single row / 60xx-C / Z Gap seal / 60xx-C-Z / similar to DIN 625-1 / FAG 6000-C-Z-C3
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 6000-C-Z-C3

Brand: FAG

Price: 4.60

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 10 φ

Outer Diameter D: 26 φ

Width B (or T): 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6000-C-Z-C3

Part Number
6000-C-Z-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)

4.60 €

1 Available 5 Days 10268

Loading...

  1. 1

This page is Deep groove ball bearings / single row / 60xx-C / Z Gap seal / 60xx-C-Z / similar to DIN 625-1 / FAG, part number 6000-C-Z-C3.
You can find the detail information about specifications and dimensions on part number 6000-C-Z-C3.

Variation of this product

Part Number
6000-C-Z
6001-C-Z
6001-C-Z-C3
6002-C-Z
6002-C-Z-C3
6004-C-Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)

4.60 €

1 Available 5 Days 10268

4.65 €

1 Available 5 Days 12288

4.65 €

1 Available 5 Days 12288

4.55 €

1 Available Same day

Stock

15329

4.55 €

1 Available 4 Days 15329

5.35 €

1 Available 4 Days 204212

Tech Support