Deep groove ball bearings / single row / 619xx / 2RSR Lip seal / 619xx2RSR / similar to DIN 625-1 / FAG

Deep groove ball bearings / single row / 619xx / 2RSR Lip seal / 619xx2RSR / similar to DIN 625-1 / FAG
  • Promotional pricing
  • Volume Discount
[Specifications]
・Inner Diameter d(φ): 10-60
・Outer Diameter D(φ): 22-85
・DIN 625-1

Single row deep groove ball bearings are robust in operation, easy to maintain and very economical.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61909-2RSR
61912-2RSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

42.15 €

26.55 €

1 Same day

Stock

45681215000510010900

62.63 €

39.46 €

1 Same day

Stock

60851317400390014300

Loading...

  1. 1

Basic information

Raceway Shape Ball Materials of Inner and Outer Ring Steel Shield material and shape Double Shielded
Outer Race Type Flat Specifications/Environment Water-Resistant / Dust-Proof / For high Speed Load Direction Radial
Raceway No. of Rows Single Row Size Standard Metric System Rolling Element Material Steel
Cage material steel sheet metal

Tech Support