Deep groove ball bearings / single row / 62xx-C / 62xx-C / similar to DIN 625-1 / FAG (6200-C)

Deep groove ball bearings / single row / 62xx-C / 62xx-C / similar to DIN 625-1 / FAG 6200-C
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 6200-C

Brand: FAG

Price: 2.73

Delivery time: Same day


Technical Data:

Inner Diameter d: 10 φ

Outer Diameter D: 30 φ

Width B (or T): 9 mm

Basic Dynamic Load Rating: 7000 N

Maximum Allowable Rotational Speed: 40500 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6200-C

Part Number
6200-C
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier External diameter D
(mm)
Cage material

2.73 €

1.91 €

1 Available Same day

Stock

10309700040500Radial2600---

Loading...

  1. 1

Basic information

Shield material and shape Open Type

This page is Deep groove ball bearings / single row / 62xx-C / 62xx-C / similar to DIN 625-1 / FAG, part number 6200-C.
You can find the detail information about specifications and dimensions on part number 6200-C.

Variation of this product

Part Number
6200-C-C3
6201-C
6201-C-C3
6201-C-TVH-C3
6202-C
6202-C-C3
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
Bearing clearance identifier External diameter D
(mm)
Cage material
-

2.32 €

1 Available 17 Days 103097000-Radial-C3-Steel sheet metal

2.37 €

1 Available 12 Days 123210800037000Radial3100---
-

2.78 €

1 Available 5 Days 123210-------
-

3.63 €

1 17 Days 1232108000-Radial-C3-Solid cage made of glass-fiber reinforced polyamid PA66

3.02 €

1 Available 5 Days 153511890033000Radial3750---
-

2.57 €

1 Available 7 Days 153511-------

Tech Support