Deep groove ball bearings / single row / 63xx / 2RSR Lip seal / 63xx2RSR / similar to DIN 625-1 / FAG (Part Numbers - CAD Download)

Deep groove ball bearings / single row / 63xx / 2RSR Lip seal / 63xx2RSR / similar to DIN 625-1 / FAG

Click on this image to zoom in.

Click on this image to zoom in.

  • Deep groove ball bearings / single row / 63xx / 2RSR Lip seal / 63xx2RSR / similar to DIN 625-1 / FAG
  • Deep groove ball bearings / single row / 63xx / 2RSR Lip seal / 63xx2RSR / similar to DIN 625-1 / FAG
  • Promotional pricing ends 31/12/2024
  • Volume Discount
[Specifications]
・Inner Diameter d(φ): 12-110
・Outer Diameter D(φ): 37-240
・DIN 625-1

Deep groove ball bearings, Single row.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6319-2RSR

Part Number
6319-2RSR
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

257.09 €

1 Available 3 Days 95200451540002080113000CNAvailableAvailable6.185kg

Loading...

  1. 1

Basic information

Bearing Ring Shape Ball Materials of Inner and Outer Ring Steel Shield material and shape Double Shielded
Outer Ring Type Flat Specifications/Environment Water-Resistant / Dust-Proof / For high Speed Load Direction Radial
Number of Bearing Ring Rows Single Row Size Standard Metric System Rolling Element Material Steel
Cage material steel sheet metal

This page is Deep groove ball bearings / single row / 63xx / 2RSR Lip seal / 63xx2RSR / similar to DIN 625-1 / FAG, part number 6319-2RSR.
You can find the detail information about specifications and dimensions on part number 6319-2RSR.

Variation of this product

Part Number
6302-2RSR-C3
6303-2RSR
6303-2RSR-C3
6319-2RSR-C3
6320-2RSR-C3
6322-2RSR
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)
Bearing clearance identifier RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit
-

5.10 €

1 Available Same day

Stock

15421312000--C3----

5.76 €

1 Available Same day

Stock

17471414400102006500CN----
-

5.76 €

1 Available Same day

Stock

17471414400--C3----
-

-

1 4 Days 95200451540003200-C3AvailableAvailable5.964kg
-

-

1 4 Days 100215471770002750-C3AvailableAvailable7.53kg

-

1 4 Days 110240502010001750165000CNAvailableAvailable10.35kg

Tech Support