Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6322-2RSR
Part Number
|
---|
6322-2RSR |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 4 Days | 110 | 240 | 50 | 201000 | 1750 | Radial | 165000 | - | Available | Available | 10.35 | kg |
Loading...
This page is Deep groove ball bearings / single row / 63xx / 2RSR Lip seal / 63xx2RSR / similar to DIN 625-1 / FAG, part number 6322-2RSR.
You can find the detail information about specifications and dimensions on part number 6322-2RSR.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6301-2RSR |
6301-2RSR-C3 |
6302-2RSR |
6302-2RSR-C3 |
6303-2RSR |
6303-2RSR-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.62 € | 1 | Available | 3 Days | 12 | 37 | 12 | 10300 | 13700 | Radial | 4200 | - | - | - | - | - | ||
- | 4.93 € | 1 |
Same day
Stock | 12 | 37 | 12 | - | - | - | - | - | - | - | - | - | ||
5.10 € | 1 | Available | 5 Days | 15 | 42 | 13 | 12000 | 11300 | Radial | 5300 | - | - | - | - | - | ||
- | 5.10 € | 1 | Available |
Same day
Stock | 15 | 42 | 13 | - | - | - | - | - | - | - | - | - | |
5.76 € | 1 | Available |
Same day
Stock | 17 | 47 | 14 | 14400 | 10200 | Radial | 6500 | - | - | - | - | - | ||
- | 5.76 € | 1 | Available |
Same day
Stock | 17 | 47 | 14 | - | - | - | - | - | - | - | - | - |