Drawn cup needle roller bearings with closed end BK, to DIN 618-1 / ISO 3245 (BK1512)

Drawn cup needle roller bearings with closed end BK, to DIN 618-1 / ISO 3245 BK1512
  • Volume Discount

Product Details:

Manufacturer part number: BK1512

Brand: INA

Price: 4.57

Delivery time: 3 Days


Technical Data:

Internal Diameter: 15 mm

Outer Diameter: 21 mm

Width: 12 mm

Allowable Rotational Speed: 16300 1/min

Basic Load Rating, Dynamic Rating: 7900 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BK1512

Part Number
BK1512
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

4.57 €

1 Available 3 Days 1521121630079009400

Loading...

  1. 1

This page is Drawn cup needle roller bearings with closed end BK, to DIN 618-1 / ISO 3245, part number BK1512.
You can find the detail information about specifications and dimensions on part number BK1512.

Variation of this product

Part Number
BK0609-B
BK0709-B
BK0808-B
BK1516-A
BK1612-A
BK1616-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
-

3.11 €

1 Available 3 Days 6109---
-

3.14 €

1 Available 3 Days 7119---
-

3.50 €

1 17 Days 8128---
-

6.26 €

1 Available 5 Days 152116---
-

7.18 €

1 Available 5 Days 162212---
-

7.22 €

1 Available 5 Days 162216---

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360