Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GLCTE20-FA125 |
GLCTE25-FA125 |
GLCTE30-FA125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Width (mm) | H (mm) | L (mm) | Housing | Customs tariff weight (kg) | Customs tariff weight unit | RoHS Certificate | REACH Certificate | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.65 € | 1 | Available | 5 Days | 20 | - | - | 33 | 90.5 | 66.5 | - | - | - | - | - | |
52.47 € | 1 | Available | 5 Days | 25 | - | - | 33.4 | 97 | 71 | - | - | - | - | - | |
- | 1 | 4 Days | 30 | 17100 | 9200 | 30 | - | - | GEH.GLCTE06-TV | 0.76 | kg | Available | Available |
Loading...
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Width(mm)
H(mm)
L(mm)
Housing
Customs tariff weight(kg)
Customs tariff weight unit
RoHS Certificate
REACH Certificate
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes