Housing units LCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C (LCJT45-XL)

Housing units LCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C LCJT45-XL
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: LCJT45-XL

Brand: INA

Price: 101.28

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 45 mm

Basic Load Rating, Dynamic Rating: 34500 N

Basic Load Rating, Static Rating: 20400 N

Width: 59.1 mm

H: 180 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LCJT45-XL

Part Number
LCJT45-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

101.28 €

1 Available 5 Days 45345002040059.1180111CJT09

Loading...

  1. 1

This page is Housing units LCJT, two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C, part number LCJT45-XL.
You can find the detail information about specifications and dimensions on part number LCJT45-XL.

Variation of this product

Part Number
LCJT25-XL-N
LCJT25-XL-N-SML
LCJT30-XL-N
LCJT35-XL-N
LCJT40-XL-N
LCJT50-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

51.75 €

1 Same day

Stock

2514000780045.9124-CJT05
-

44.65 €

1 12 Days 25--45.9124--

46.18 €

1 Available 3 Days 30207001130050.2142-CJT06

54.09 €

1 Available 3 Days 35275001530053.5155-CJT07

84.25 €

1 Available 5 Days 40325001980059.1172-CJT08

111.75 €

1 Available 5 Days 50375002320066.2190116CJT10

Tech Support