Housing units PCFT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals (PCFT12-XL)

Housing units PCFT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals PCFT12-XL
  • Volume Discount

Product Details:

Manufacturer part number: PCFT12-XL

Brand: INA

Price: 32.84

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 12 mm

Basic Load Rating, Dynamic Rating: 9800 N

Basic Load Rating, Static Rating: 4750 N

Width: 32.1 mm

H: 99 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCFT12-XL

Part Number
PCFT12-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

32.84 €

1 Available 5 Days 129800475032.19957CFT03

Loading...

  1. 1

This page is Housing units PCFT, two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, part number PCFT12-XL.
You can find the detail information about specifications and dimensions on part number PCFT12-XL.

Variation of this product

Part Number
PCFT15-XL
PCFT17-XL
PCFT20-XL
PCFT25-XL
PCFT30-XL
PCFT35-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
L
(mm)
Housing

24.32 €

1 Available 3 Days 1510100475032.19957CFT03

33.06 €

1 Available 5 Days 179800475032.19957CFT03

25.62 €

1 Available 3 Days 201360066003411261CFT04

28.98 €

1 Available 3 Days 2514900780036124-CFT05

34.40 €

1 Available 3 Days 30195001130040.1142-CFT06

40.46 €

1 Available 3 Days 35255001530045155-CFT07

Tech Support