Housing units RALTR, three-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals, without relubrication facility

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RALTR20-XL

Part Number
RALTR20-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Shaft Bore Dia. d(mm) 20 Basic Load Rating, Dynamic Rating(N) 9400 Basic Load Rating, Static Rating(N) 5000
Width(mm) 24.6 Housing FLAN42-LSTR

This page is Housing units RALTR, three-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals, without relubrication facility, part number RALTR20-XL.
You can find the detail information about specifications and dimensions on part number RALTR20-XL.

Tech Support