Housing units RAY, three / four-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals (RAY15-XL)

Housing units RAY, three / four-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals RAY15-XL
  • Volume Discount

Product Details:

Manufacturer part number: RAY15-XL

Brand: INA

Price: 23.20

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 15 mm

Basic Load Rating, Dynamic Rating: 10100 N

Basic Load Rating, Static Rating: 4750 N

Width: 22 mm

H: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RAY15-XL

Part Number
RAY15-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

23.20 €

1 Available 5 Days 1510100475022-FLAN40-MSB

Loading...

  1. 1

This page is Housing units RAY, three / four-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals, part number RAY15-XL.
You can find the detail information about specifications and dimensions on part number RAY15-XL.

Variation of this product

Part Number
RAY17-XL
RAY20-XL
RAY25-XL
RAY30-XL
RAY35-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

23.56 €

1 Available 5 Days 1710100475022-FLAN40-MSB

18.11 €

1 Available 3 Days 2013600660025-FLAN47-MSB

19.68 €

1 Available 3 Days 2514000780027-FLAN52-MSB

23.57 €

1 Available 3 Days 30195001130030112.7FLAN62-MSB

28.74 €

1 Available 3 Days 35255001530034122FLAN72-MSB

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360