Housing units RCJTY..-TV-VA, two-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals (RCJTY50-TV-VA-HLA)

Housing units RCJTY..-TV-VA, two-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals RCJTY50-TV-VA-HLA
  • Volume Discount

Product Details:

Manufacturer part number: RCJTY50-TV-VA-HLA

Brand: INA

Price: 283.77

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 50 mm

Inner Diameter: - mm

Width: 57.6 mm

H: 197 mm

Customs tariff weight: - kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJTY50-TV-VA-HLA

Part Number
RCJTY50-TV-VA-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Inner Diameter
(mm)
Width
(mm)
H
(mm)
Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate

283.77 €

1 Available 5 Days 50-57.6197----

Loading...

  1. 1

This page is Housing units RCJTY..-TV-VA, two-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals, part number RCJTY50-TV-VA-HLA.
You can find the detail information about specifications and dimensions on part number RCJTY50-TV-VA-HLA.

Variation of this product

Part Number
RCJTY20-TV-VA-HLA
RCJTY20-XL-TV-VA-HLA
RCJTY25-TV-VA-HLA
RCJTY25-XL-TV-VA-HLA
RCJTY30-TV-VA-HLA
RCJTY30-VA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Inner Diameter
(mm)
Width
(mm)
H
(mm)
Customs tariff weight
(kg)
Customs tariff weight unit RoHS Certificate REACH Certificate

90.43 €

1 12 Days 20-33.3114----

68.38 €

1 Available 4 Days 2011320-0.242kgAvailableAvailable

111.00 €

1 12 Days 25-36.8130----

83.95 €

1 Available 4 Days 2513025-0.309kgAvailableAvailable

114.40 €

1 Available 3 Days 30-40.2148----

152.10 €

1 Available 4 Days 30-37.3117----

Tech Support