Housing units RCJY..-TV-VA, four-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals (RCJY30-TV-VA-HLA)

Housing units RCJY..-TV-VA, four-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals RCJY30-TV-VA-HLA
  • Volume Discount

Product Details:

Manufacturer part number: RCJY30-TV-VA-HLA

Brand: INA

Price: 133.82

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 30 mm

Width: 41.4 mm

H: 107 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJY30-TV-VA-HLA

Part Number
RCJY30-TV-VA-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Width
(mm)
H
(mm)

133.82 €

1 17 Days 3041.4107

Loading...

  1. 1

This page is Housing units RCJY..-TV-VA, four-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals, part number RCJY30-TV-VA-HLA.
You can find the detail information about specifications and dimensions on part number RCJY30-TV-VA-HLA.

Variation of this product

Part Number
RCJY25-TV-VA-HLA
RCJY35-TV-VA-HLA
RCJY40-TV-VA-HLA
RCJY45-TV-VA-HLA
RCJY50-TV-VA-HLA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Width
(mm)
H
(mm)

111.00 €

1 12 Days 2536.8-

159.17 €

1 17 Days 3546.9117

173.87 €

1 17 Days 4053.2130

187.20 €

1 Available 3 Days 4554.2137

244.82 €

1 17 Days 5057.6143

Tech Support