Manufacturer part number: FRM180/18
Brand: FAG
Price: 15.03 €
Delivery time: 9 Days
Inner Diameter: 168 mm
Outer Diameter: 180 mm
Width: 18 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FRM180/18
This page is Locating ring, part number FRM180/18.
You can find the detail information about specifications and dimensions on part number FRM180/18.
Configure
Basic Attributes
Type
Inner Diameter(mm)
Outer Diameter(mm)
Width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FE52/2 |
FE62/2 |
FE72/2 |
FRM180/4.85 |
FRM180/5 |
FRM190/15.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) |
---|---|---|---|---|---|---|---|
4.98 € | 1 | Available | 3 Days | 46.2 | 51 | 2 | |
5.35 € | 1 | Available | 3 Days | 55 | 61 | 2 | |
7.34 € | 1 | Available | 5 Days | 65 | 71.5 | 2 | |
10.98 € | 1 | Available | 5 Days | 170.3 | 180 | 4.85 | |
10.98 € | 1 | Available | 5 Days | 168 | 180 | 5 | |
17.94 € | 1 | Available | 5 Days | 180 | 190 | 15.5 |