Needle roller bearings NA48, dimension series 48, to DIN 617 / ISO 1206 (NA4828-XL)

Needle roller bearings NA48, dimension series 48, to DIN 617 / ISO 1206 NA4828-XL
  • Volume Discount

Product Details:

Manufacturer part number: NA4828-XL

Brand: INA

Price: 374.97

Delivery time: 12 Days


Technical Data:

Internal Diameter: 140 mm

Outer Diameter: 175 mm

Width: 35 mm

Allowable Rotational Speed: 3050 1/min

Basic Load Rating, Dynamic Rating: 136000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NA4828-XL

Part Number
NA4828-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

374.97 €

1 12 Days 140175353050136000325000

Loading...

  1. 1

This page is Needle roller bearings NA48, dimension series 48, to DIN 617 / ISO 1206, part number NA4828-XL.
You can find the detail information about specifications and dimensions on part number NA4828-XL.

Variation of this product

Part Number
NA4822-XL
NA4824-XL
NA4826-XL
NA4830-XL
NA4832-XL
NA4834-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
-

284.49 €

1 Available 5 Days 11014030---
-

276.95 €

1 12 Days 12015030---

290.08 €

1 Available 3 Days 130165353250134000310000

431.38 €

1 Available 3 Days 150190402850172000400000

487.54 €

1 Available 3 Days 160200402700181000435000

688.88 €

1 17 Days 170215452550209000510000

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360