Needle roller bearings NK, light series (NK12/12-XL)

Needle roller bearings NK, light series NK12/12-XL
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: NK12/12-XL

Brand: INA

Price: 11.77

Delivery time: 5 Days


Technical Data:

Internal Diameter: 12 mm

Outer Diameter: 19 mm

Width: 12 mm

Allowable Rotational Speed: 26500 1/min

Basic Load Rating, Dynamic Rating: 7200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NK12/12-XL

Part Number
NK12/12-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Lubricant

11.77 €

1 Available 5 Days 1219122650072007100-

Loading...

  1. 1

This page is Needle roller bearings NK, light series, part number NK12/12-XL.
You can find the detail information about specifications and dimensions on part number NK12/12-XL.

Variation of this product

Part Number
NK100/36-XL
NK105/26-XL
NK105/36-XL
NK12/16-XL
NK14/16-XL
NK14/20-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Lubricant

162.84 €

1 Available Same day

Stock

100120364600125000237000-

162.83 €

1 4 Days 10512526440089000155000-

214.15 €

1 Same day

Stock

105125364400129000250000-

12.10 €

1 4 Days 121916265001010011000-

12.43 €

1 Available 4 Days 142216246001140011500-

10.92 €

5 Available 3 Days 142220246001450015600-

Tech Support