Needle roller bearings RNA49..-2RSR, dimension series 49, lip seals on both sides (RNA4905-2RSR-XL)

Needle roller bearings RNA49..-2RSR, dimension series 49, lip seals on both sides RNA4905-2RSR-XL
  • Volume Discount

Product Details:

Manufacturer part number: RNA4905-2RSR-XL

Brand: INA

Price: 27.00

Delivery time: 3 Days


Technical Data:

Internal Diameter: 30 mm

Outer Diameter: 42 mm

Width: 17 mm

Allowable Rotational Speed: 8600 1/min

Basic Load Rating, Dynamic Rating: 21800 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNA4905-2RSR-XL

Part Number
RNA4905-2RSR-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

27.00 €

1 Available 3 Days 30421786002180024200

Loading...

  1. 1

This page is Needle roller bearings RNA49..-2RSR, dimension series 49, lip seals on both sides, part number RNA4905-2RSR-XL.
You can find the detail information about specifications and dimensions on part number RNA4905-2RSR-XL.

Variation of this product

Part Number
RNA4902-2RSR-XL
RNA4903-2RSR-XL
RNA4904-2RSR-XL
RNA4906-2RSR-XL
RNA4907-2RSR-XL
RNA4908-2RSR-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

21.43 €

1 Available 3 Days 20281312600970010300

23.02 €

1 Available 3 Days 223013120001000011000

24.09 €

1 Available 3 Days 253717101001950019900

30.74 €

1 Available 3 Days 35471775002390028500

39.43 €

1 17 Days 42552064002950039500

51.57 €

1 Available 5 Days 48622255004100053000

Tech Support