Needle roller / angular contact ball bearings NKIA, single direction axial component, to DIN 5 429-2 (NKIA5901-XL)

Needle roller / angular contact ball bearings NKIA, single direction axial component, to DIN 5 429-2 NKIA5901-XL
  • Volume Discount

Product Details:

Manufacturer part number: NKIA5901-XL

Brand: INA

Price: 25.83

Delivery time: 3 Days


Technical Data:

Internal Diameter: 12 mm

Outer Diameter: 24 mm

Width: 16 mm

Allowable Rotational Speed: - 1/min

Basic Load Rating, Dynamic Rating: - N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NKIA5901-XL

Part Number
NKIA5901-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

25.83 €

1 Available 3 Days 122416---------

Loading...

  1. 1

This page is Needle roller / angular contact ball bearings NKIA, single direction axial component, to DIN 5 429-2, part number NKIA5901-XL.
You can find the detail information about specifications and dimensions on part number NKIA5901-XL.

Variation of this product

Part Number
NKIA59/22-XL
NKIA5902-XL
NKIA5903-XL
NKIA5904-XL
NKIA5905-XL
NKIA5906-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

54.94 €

1 Available 3 Days 22392316100260002950053008600AvailableAvailable0.111kg

37.25 €

1 Available 5 Days 15281821600120001360029004200----

29.75 €

5 Available 3 Days 17301820600124001460031504900----

33.14 €

1 Available 3 Days 20372317200237002550049007400----

53.82 €

1 Available 5 Days 25422314600265003150054009300----

60.43 €

1 Available 5 Days 304723127002850035500590011200----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360