Needle roller / axial ball bearings NX, single direction axial component, for oil lubrication

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NX7-TV-XL
NX10-XL
NX12-XL
NX15-XL
NX17-XL
NX20-XL
NX25-XL
NX30-XL
NX35-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)

27.58 €

5 Available 3 Days 71418150003250265031504300

34.52 €

5 Available 3 Days 101918110005000370046007200

41.77 €

1 Available 5 Days 12211895005400430048508200

31.86 €

5 Available 3 Days 15242880001210012700560010400

41.92 €

1 Available 3 Days 17262875001350015000580011500
-

39.20 €

1 Available 3 Days 203028-----
-

61.08 €

1 Available 5 Days 253730-----
-

58.11 €

1 Available 3 Days 304230-----
-

90.87 €

1 Available 5 Days 354730-----

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360