Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / LASE (LASE30-XL-N)

Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / LASE LASE30-XL-N
  • Volume Discount

Product Details:

Manufacturer part number: LASE30-XL-N

Brand: INA

Price: 46.18

Delivery time: 3 Days


Technical Data:

Inner diameter: 30 mm

Height: 82 mm

Length: 158 mm

Distance shaft axis: 42.9 mm

Height (base): 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LASE30-XL-N

Part Number
LASE30-XL-N
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Locking collar total width
(mm)
Distance of raceway to locking collar
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Protecting cap Type details RoHS Certificate REACH Certificate Weight per Unit
(kg)

46.18 €

1 Available 3 Days 308215842.917402548.530.2ASE06-FA125GE30-XL-KLL-B117.51422KASK06Standard clearance--1.2

Loading...

  1. 1

Basic information

Connection thread lubrication M6

This page is Bearing housings / T-shape / interference fit / lubrication port / radial insert ball bearing / LASE, part number LASE30-XL-N.
You can find the detail information about specifications and dimensions on part number LASE30-XL-N.

Variation of this product

Part Number
LASE20-XL-N
LASE25-XL-N
LASE25-XL-N-SML
LASE35-XL-N
LASE35-XL-N-SML
LASE40-XL-N
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner diameter
(mm)
Height
(mm)
Length
(mm)
Distance shaft axis
(mm)
Height (base)
(mm)
Width (base)
(mm)
Width (head)
(mm)
Locking collar total width
(mm)
Distance of raceway to locking collar
(mm)
Housing Bearing designation Distance fixing bore
(mm)
Width (slot)
(mm)
Length (slot)
(mm)
Protecting cap Type details RoHS Certificate REACH Certificate Weight per Unit
(kg)

47.10 €

1 Available 4 Days 206413033.314.5321943.726.6ASE04-FA125GE20-XL-KLL-B97.51119KASK04Standard clearance--0.63

47.40 €

1 4 Days 257013036.514.5362144.527ASE05-FA125GE25-XL-KLL-B102.51119KASK05Standard clearanceAvailableAvailable0.76
-

38.17 €

1 Available 3 Days 257013036.514.5362144.527ASE05-FA125GE25-XL-KLL-B102.51119KASK05More clearance between bearings and housing--0.76

73.33 €

1 Available 5 Days 359316347.619452751.332.5ASE07-FA125GE35-XL-KLL-B1261421KASK07Standard clearance--1.65
-

73.33 €

1 Available 5 Days 359316347.619452751.332.5ASE07-FA125GE35-XL-KLL-B1261421KASK07More clearance between bearings and housing--1.65
-

77.15 €

1 Available 4 Days 409917949.219483056.535.1ASE08-FA125GE40-XL-KLL-B138.51426KASK08Standard clearanceAvailableAvailable1.97

Tech Support